The TVS1401 device shunts up to 30 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device survives the common industrial signal line EMC requirement of 1 kV IEC 61000-4-5 open circuit voltage coupled through a 42-Ω impedance. The TVS1401 uses a feedback mechanism to ensure precise flat clamping during a fault, keeping system exposure lower than traditional TVS diodes. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness. The TVS1401 has a ±14 V operating range to enable operation in systems that require protection against reverse wiring conditions.
In addition, the TVS1401 is available in a small SON footprint which is designed for space constrained applications, offering a significant size reduction compared to standard SMA and SMB packages. Low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS1401 against 5,000 repetitive surge strikes at 125°C with no shift in device performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TVS1401 | SON (8) | 3.00 mm × 3.00 mm |
Changes from Revision A (December 2018) to Revision B (November 2021)
Changes from Revision * (September 2018) to Revision A (December 2018)
The TVS1401 is part of TI's Flat-Clamp family of surge devices. For a deeper look at the Flat-Clamp family, refer to Flat-Clamp Surge Protection Technology for Efficient System Protection white paper.