SLVSED6A December 2017 – March 2018 TVS2700
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Maximum Surge | IEC 61000-4-5 Current (8/20 µs) | 40 | A | |
IEC 61000-4-5 Power (8/20 µs) | 1250 | W | ||
IEC 61643-321 Current (10/1000 µs) | 4 | A | ||
IEC 61643-321 Power (10/1000 µs) | 120 | W | ||
Maximum Forward Surge | IEC 61000-4-5 Current (8/20 µs) | 50 | A | |
IEC 61000-4-5 Power (8/20 µs) | 80 | W | ||
IEC 61643-321 Current (10/1000 µs) | 23 | A | ||
IEC 61643-321 Power (10/1000 µs) | 60 | W | ||
EFT | IEC 61000-4-4 EFT Protection | 80 | A | |
IBR | DC Breakdown current | 12 | mA | |
IF | DC Forward Current | 500 | mA | |
TA | Ambient Operating Temperature | -40 | 125 | °C |
Tstg | Storage Temperature | -65 | 150 | °C |