The TX7332 is a highly integrated, high-performance transmitter solution for ultrasound imaging system. The device has total 32 pulser circuits (PULS), 32 transmit/receive (T/R) switches, and supports both on-chip and off-chip beamformer (TxBF). The device also integrates on-chip floating power supplies that reduce the number of required high voltage power supplies.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TX7332 | NFBGA (260) | 17.00 mm × 11.00 mm |