This 1-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes. VCCA should not exceed VCCB.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TXB0101 | SOT-23 (DBV) (6) | 2.90 mm × 1.60 mm |
SC70 (DCK) (6) | 2.00 mm × 1.25 mm | |
SOT (DRL) (6) | 1.60 mm × 1.20 mm | |
DSBGA (YZP) (6) | 0.90 mm × 1.40 mm |
Changes from Revision D (March 2017) to Revision E (March 2023)
Changes from Revision C (June 2015) to Revision D (March 2017)
Changes from Revision B (May 2012) to Revision C (June 2015)
Changes from Revision A (November 2008) to Revision B (March 2012)
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VCCA | — | A-port supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V and VCCA ≤ VCCB |
2 | GND | — | Ground |
3 | A | I/O | Input/output A. Referenced to VCCA. |
4 | B | I/O | Input/output B. Referenced to VCCB. |
5 | OE | I | 3-state
output enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
6 | VCCB | — | B-port supply voltage. 1.65 V ≤ VCCB ≤ 5.5 V |