SCES639E January 2007 – March 2023 TXB0101
PRODUCTION DATA
VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
Data rate | 40 | 40 | 40 | 40 | Mbps | ||||||
tw | Pulse duration | Data inputs | 25 | 25 | 25 | 25 | ns |