4 Revision History
Changes from Revision D (March 2017) to Revision E (March 2023)
- Changed the Body Size for YZP package from: 1.1 mm × 1.20 mm to: 0.9
mm × 1.40 mm in the Packaging Information table Go
- Changed Note 1 in the Absolute Maximum Ratings
Go
Changes from Revision C (June 2015) to Revision D (March 2017)
- Added Absolute maximum junction temperature, TJ in
Absolute Maximum Ratings
Go
- Added TXB0101 Port A and Port B specifications in ESD Ratings tableGo
- Added Receiving Notification of Documentation Updates sectionGo
Changes from Revision B (May 2012) to Revision C (June 2015)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Removed Ordering Information table Go
Changes from Revision A (November 2008) to Revision B (March 2012)
- Added notes to pin out graphics.Go