SCES641E May 2007 – October 2023 TXB0102
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
tpd | A | B | VCCB = 3.3 V ± 0.3 V | 0.9 | 4.7 | ns |
VCCB = 5 V ± 0.5 V | 0.8 | 4 | ||||
B | A | VCCB = 3.3 V ± 0.3 V | 1 | 4.9 | ||
VCCB = 5 V ± 0.5 V | 0.9 | 4.5 | ||||
ten | OE | A | VCCB = 3.3 V ± 0.3 V | 1 | μs | |
VCCB = 5 V ± 0.5 V | 1 | |||||
B | VCCB = 3.3 V ± 0.3 V | 1 | ||||
VCCB = 5 V ± 0.5 V | 1 | |||||
tdis | OE | A | VCCB = 3.3 V ± 0.3 V | 4.6 | 15.2 | ns |
VCCB = 5 V ± 0.5 V | 4.3 | 12.1 | ||||
B | VCCB = 3.3 V ± 0.3 V | 3.8 | 16 | |||
VCCB = 5 V ± 0.5 V | 3.4 | 13.2 | ||||
trA | A port rise times | VCCB = 3.3 V ± 0.3 V | 0.7 | 2.5 | ns | |
VCCB = 5 V ± 0.5 V | 0.7 | 2.5 | ||||
tfA | A port fall times | VCCB = 3.3 V ± 0.3 V | 0.7 | 2.5 | ns | |
VCCB = 5 V ± 0.5 V | ||||||
trB | B port rise times | VCCB = 3.3 V ± 0.3 V | 0.5 | 2.3 | ns | |
VCCB = 5 V ± 0.5 V | 0.4 | 2.7 | ||||
tfB | B port fall times | VCCB = 3.3 V ± 0.3 V | 0.5 | 2.3 | ns | |
VCCB = 5 V ± 0.5 V | 0.4 | 2.7 | ||||
tsk(o) | Channel-to-channel | VCCB = 3.3 V ± 0.3 V | 0.5 | ns | ||
VCCB = 5 V ± 0.5 V | 0.5 | |||||
Max data rate | VCCB = 3.3 V ± 0.3 V | 100 | Mbps | |||
VCCB = 5 V ± 0.5 V | 100 |