SCES641E May   2007  – October 2023 TXB0102

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: TA = 25°C
    6. 5.6  Electrical Characteristics: TA = –40°C to +85°C
    7. 5.7  Operating Characteristics
    8. 5.8  VCCA = 1.2 V Timing Requirements
    9. 5.9  VCCA = 1.5 V ± 0.1 V Timing Requirements
    10. 5.10 VCCA = 1.8 V ± 0.15 V Timing Requirements
    11. 5.11 VCCA = 2.5 V ± 0.2 V Timing Requirements
    12. 5.12 VCCA = 3.3 V ± 0.3 V Timing Requirements
    13. 5.13 VCCA = 1.2 V Switching Characteristics
    14. 5.14 VCCA = 1.5 V ± 0.1 V Switching Characteristics
    15. 5.15 VCCA = 1.8 V ± 0.15 V Switching Characteristics
    16. 5.16 VCCA = 2.5 V ± 0.2 V Switching Characteristics
    17. 5.17 VCCA = 3.3 V ± 0.3 V Switching Characteristics
    18. 5.18 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
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
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCCA Supply voltage –0.5 4.6 V
VCCB –0.5 6.5
VI Input voltage(2) A port –0.5 4.6 V
B port –0.5 6.5
VO Voltage range applied to any output in the high-impedance or power-off state(2) A port –0.5 4.6 V
B port –0.5 6.5
VO Voltage range applied to any output in the high or low state(2) (3) A port –0.5 VCCA + 0.5 V
B port –0.5 VCCB + 0.5
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±50 mA
Continuous current through VCCA, VCCB, or GND ±100 mA
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The value of VCCA and VCCB are provided in the recommended operating conditions table.