SCES641E May   2007  – October 2023 TXB0102

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: TA = 25°C
    6. 5.6  Electrical Characteristics: TA = –40°C to +85°C
    7. 5.7  Operating Characteristics
    8. 5.8  VCCA = 1.2 V Timing Requirements
    9. 5.9  VCCA = 1.5 V ± 0.1 V Timing Requirements
    10. 5.10 VCCA = 1.8 V ± 0.15 V Timing Requirements
    11. 5.11 VCCA = 2.5 V ± 0.2 V Timing Requirements
    12. 5.12 VCCA = 3.3 V ± 0.3 V Timing Requirements
    13. 5.13 VCCA = 1.2 V Switching Characteristics
    14. 5.14 VCCA = 1.5 V ± 0.1 V Switching Characteristics
    15. 5.15 VCCA = 1.8 V ± 0.15 V Switching Characteristics
    16. 5.16 VCCA = 2.5 V ± 0.2 V Switching Characteristics
    17. 5.17 VCCA = 3.3 V ± 0.3 V Switching Characteristics
    18. 5.18 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Pin Configuration and Functions

GUID-8CDF0B8C-E196-42FE-9913-83DB64A48485-low.gifFigure 4-1 DCT Or DCU Package8-Pin VSSOPTop View
GUID-83BD0F4C-F8BC-4C69-B7E1-236EE9F3D532-low.gifFigure 4-2 YZP Package8-Pin DSBGABottom View
Pullup resistors are not recommended on TXB0102 I/O pins.
If pullup resistors are needed for open drain communication, please refer to the TXS0102 or contact TI.
If pullup or pulldown resistors are needed, the resistor value must be over 50 kΩ. See Effects of External Pullup and Pulldown Resistors on TXS and TXB Devices .
50 kΩ is a safe recommended value, if the customer can accept higher Vol or lower VCCOUT, smaller pullup or pulldown resistor is allowed, the draft estimation is VOL = VCCOUT × 4.5k/(4.5k + Rpu) and VOH = VCCOUT × Rdw/(4.5k + Rdw).
Table 4-1 Pin Functions: YZP
PIN TYPE(1) DESCRIPTION
NO. NAME
A1 B2 I/O Input/output B2. Referenced to VCCB.
A2 B1 I/O Input/output B1. Referenced to VCCB.
B1 GND S Ground
B2 VCCB S B-port supply voltage. 1.65 V ≤ VCCB ≤ 5.5 V
C1 VCCA S A-port supply voltage. 1.1 V ≤ VCCA ≤ 3.6 V, VCCA ≤ VCCB
C2 OE I 3-state output-mode enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA
D1 A2 I/O Input/output A2. Referenced to VCCA
D2 A1 I/O Input/output A1. Referenced to VCCA
I = input, O = output, I/O = input and output, S = power supply
Table 4-2 Pin Functions: DCT or DCU
PIN TYPE(1) DESCRIPTION
NAME NO.
B2 1 I/O Input/output B2. Referenced to VCCB
GND 2 S Ground
VCCA 3 S A-port supply voltage. 1.1 V ≤ VCCA ≤ 3.6 V, VCCA ≤ VCCB
A2 4 I/O Input/output A2. Referenced to VCCA
A1 5 I/O Input/output A1. Referenced to VCCA
OE 6 I 3-state output-mode enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA
VCCB 7 S B-port supply voltage. 1.65 V ≤ VCCB ≤ 5.5 V
B1 8 I/O Input/output B1. Referenced to VCCB
I = input, O = output, I/O = input and output, S = power supply