SCES641E May 2007 – October 2023 TXB0102
PRODUCTION DATA
TEST CONDITIONS | NOM | UNIT | |||
---|---|---|---|---|---|
Data rate | VCCB = 1.8 V | 20 | Mbps | ||
VCCB = 2.5 V | 20 | ||||
VCCB = 3.3 V | 20 | ||||
VCCB = 5 V | 20 | ||||
tw | Pulse duration | Data inputs | VCCB = 1.8 V | 50 | ns |
VCCB = 2.5 V | 50 | ||||
VCCB = 3.3 V | 50 | ||||
VCCB = 5 V | 50 |