SCES641E May   2007  – October 2023 TXB0102

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: TA = 25°C
    6. 5.6  Electrical Characteristics: TA = –40°C to +85°C
    7. 5.7  Operating Characteristics
    8. 5.8  VCCA = 1.2 V Timing Requirements
    9. 5.9  VCCA = 1.5 V ± 0.1 V Timing Requirements
    10. 5.10 VCCA = 1.8 V ± 0.15 V Timing Requirements
    11. 5.11 VCCA = 2.5 V ± 0.2 V Timing Requirements
    12. 5.12 VCCA = 3.3 V ± 0.3 V Timing Requirements
    13. 5.13 VCCA = 1.2 V Switching Characteristics
    14. 5.14 VCCA = 1.5 V ± 0.1 V Switching Characteristics
    15. 5.15 VCCA = 1.8 V ± 0.15 V Switching Characteristics
    16. 5.16 VCCA = 2.5 V ± 0.2 V Switching Characteristics
    17. 5.17 VCCA = 3.3 V ± 0.3 V Switching Characteristics
    18. 5.18 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TXB0102 device is a 2-bit noninverting translator that uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes. VCCA must not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

OE must be tied to GND through a pulldown resistor to assure the high-impedance state during power up or power down; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

NanoFree™ technology is a major breakthrough in IC packaging concepts, using the die as the package.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
TXB0102DCU VSSOP (8) 2.30 mm × 2.00 mm
TXB0102YZP DSBGA (8) 0.90 mm × 1.80 mm
For all available packages, see the orderable addendum at the end of the datasheet.
GUID-38D39C72-8BFD-4F8C-AB63-054A0F480E2B-low.gif Typical Operating Circuit