SCES641E May   2007  – October 2023 TXB0102

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: TA = 25°C
    6. 5.6  Electrical Characteristics: TA = –40°C to +85°C
    7. 5.7  Operating Characteristics
    8. 5.8  VCCA = 1.2 V Timing Requirements
    9. 5.9  VCCA = 1.5 V ± 0.1 V Timing Requirements
    10. 5.10 VCCA = 1.8 V ± 0.15 V Timing Requirements
    11. 5.11 VCCA = 2.5 V ± 0.2 V Timing Requirements
    12. 5.12 VCCA = 3.3 V ± 0.3 V Timing Requirements
    13. 5.13 VCCA = 1.2 V Switching Characteristics
    14. 5.14 VCCA = 1.5 V ± 0.1 V Switching Characteristics
    15. 5.15 VCCA = 1.8 V ± 0.15 V Switching Characteristics
    16. 5.16 VCCA = 2.5 V ± 0.2 V Switching Characteristics
    17. 5.17 VCCA = 3.3 V ± 0.3 V Switching Characteristics
    18. 5.18 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

See(1) (2)
VCCAVCCBMINMAXUNIT
VCCASupply voltage1.23.6V
VCCB1.655.5
VIHHigh-level input voltageData inputs1.2 V to 3.6 V1.65 V to 5.5 VVCCI × 0.65(3)VCCIV
OE input1.2 V to 3.6 V1.65 V to 5.5 VVCCA × 0.655.5
VILLow-level input voltageData inputs1.2 V to 5.5 V1.65 V to 5.5 V0VCCI × 0.35(3)V
OE input1.2 V to 3.6 V1.65 V to 5.5 V0VCCA × 0.35
VOVoltage range applied to any output in the high-impedance or power-off stateA port1.2 V to 3.6 V1.65 V to 5.5 V03.6V
B port05.5
Δt/ΔvInput transition rise or fall rateA port inputs1.2 V to 3.6 V1.65 V to 5.5 V40ns/V
B port inputs1.2 V to 3.6 V1.65 V to 1.95 V40
4.5 V to 5.5 V30
TAOperating free-air temperature–4085°C
The A and B sides of an unused data I/O pair must be held in the same state, that is, both at VCCI or both at GND.
VCCA must be less than or equal to VCCB and must not exceed 3.6 V.
VCCI is the supply voltage associated with the input port.