SCES641E May 2007 – October 2023 TXB0102
PRODUCTION DATA
TEST CONDITIONS | MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|
Data rate | VCCB = 1.8 V ± 0.15 V | 60 | Mbps | |||||
VCCB = 2.5 V ± 0.2 V | 60 | |||||||
VCCB = 3.3 V ± 0.3 V | 60 | |||||||
VCCB = 5 V ± 0.5 V | 60 | |||||||
tw | Pulse duration | Data inputs | VCCB = 1.8 V ± 0.15 V | 17 | ns | |||
VCCB = 2.5 V ± 0.2 V | 17 | |||||||
VCCB = 3.3 V ± 0.3 V | 17 | |||||||
VCCB = 5 V ± 0.5 V | 17 |