SCES641E May 2007 – October 2023 TXB0102
PRODUCTION DATA
PARAMETER(1)(2) | TEST CONDITIONS | VCCA | VCCB | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOHA | IOH = –20 µA | 1.2 V | V | ||||
1.4 V to 3.6 V | VCCA – 0.4 | ||||||
VOLA | IOL = 20 µA | 1.2 V | V | ||||
1.4 V to 3.6 V | 0.4 | ||||||
VOHB | IOH = –20 µA | 1.65 V to 5.5 V | VCCB – 0.4 | V | |||
VOLB | IOL = 20 µA | 1.65 V to 5.5 V | 0.4 | V | |||
II | OE | VI = VCCI or GND | 1.2 V to 3.6 V | 1.65 V to 5.5 V | ±2 | µA | |
Ioff | A port | VI or VO = 0 to 3.6 V | 0 V | 0 V to 5.5 V | ±2 | µA | |
B port | VI or VO = 0 to 5.5 V | 0 V to 3.6 V | 0 V | ±2 | |||
IOZ | A or B port | OE = GND | 1.2 V to 3.6 V | 1.65 V to 5.5 V | ±2 | µA | |
ICCA | VI = VCCI or GND, IO = 0 | 1.2 V | 1.65 V to 5.5 V | µA | |||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 3 | |||||
3.6 V | 0 V | 2 | |||||
0 V | 5.5 V | –2 | |||||
ICCB | VI = VCCI or GND, IO = 0 | 1.2 V | 1.65 V to 5.5 V | µA | |||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 5 | |||||
3.6 V | 0 V | –2 | |||||
0 V | 5.5 V | 2 | |||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 | 1.2 V | 1.65 V to 5.5 V | µA | |||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 8 | |||||
ICCZA | VI = VCCI or GND, IO = 0, OE = GND | 1.2 V | 1.65 V to 5.5 V | µA | |||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 3 | |||||
ICCZB | VI = VCCI or GND, IO = 0, OE = GND | 1.2 V | 1.65 V to 5.5 V | µA | |||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 5 | |||||
Ci | OE | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 3 | pF | ||
Cio | A port | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 6 | pF | ||
B port | 14 |