SCES641E May 2007 – October 2023 TXB0102
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 and make sure that VCCA ≤ VCCB.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 1.2 V to 3.6 V |
Output voltage range | 1.65 V to 5.5 V |