SCES727C June 2008 – November 2024 TXB0104-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VOHA | IOH = –20 μA | 1.2 V | 1.1 | V | |||||||
1.4 V to 3.6 V | VCCA – 0.4 | ||||||||||
VOLA | IOL = 20 μA | 1.2 V | 0.9 | V | |||||||
1.4 V to 3.6 V | 0.4 | ||||||||||
VOHB | IOH = –20 μA | 1.65 V to 5.5 V | VCCB – 0.4 | V | |||||||
VOLB | IOL = 20 μA | 1.65 V to 5.5 V | 0.4 | V | |||||||
II | OE | VI = VCCI or GND | 1.2 V to 3.6 V | 1.65 V to 5.5 V | ±1 | ±5 | μA | ||||
Ioff | A port | VI or VO = 0 to 3.6 V | 0 V | 0 V to 5.5 V | ±1 | ±10 | μA | ||||
B port | VI or VO = 0 to 5.5 V | 0 V to 3.6 V | 0 V | ±1 | ±10 | ||||||
IOZ | A or B port | OE = GND | 1.2 V to 3.6 V | 1.65 V to 5.5 V | ±1 | ±10 | μA | ||||
ICCA | VI = VCCI or GND, IO = 0 | 1.2 V | 1.65 V to 5.5 V | 0.06 | μA | ||||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 20 | |||||||||
3.6 V | 0 V | 15 | |||||||||
0 V | 5.5 V | –15 | |||||||||
ICCB | VI = VCCI or GND, IO = 0 | 1.2 V | 1.65 V to 5.5 V | 3.4 | μA | ||||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 20 | |||||||||
3.6 V | 0 V | –15 | |||||||||
0 V | 5.5 V | 15 | |||||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 | 1.2 V | 1.65 V to 5.5 V | 3.5 | μA | ||||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 40 | |||||||||
ICCZA | VI = VCCI or GND, IO = 0, OE = GND | 1.2 V | 1.65 V to 5.5 V | 0.05 | μA | ||||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 15 | |||||||||
ICCZB | VI = VCCI or GND, IO = 0, OE = GND | 1.2 V | 1.65 V to 5.5 V | 3.3 | μA | ||||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 15 | |||||||||
Ci | OE | PW, RGY, BQA package | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 3 | pF | |||||
RUT package | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 4 | pF | |||||||
Cio | A port | PW, RGY, BQA package | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 5 | pF | |||||
RUT package | 6 | pF | |||||||||
B port | PW, RGY, BQA package | 11 | pF | ||||||||
RUT package | 13 | pF |