SCES727C June 2008 – November 2024 TXB0104-Q1
ADVANCE INFORMATION
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8 V |
VCCB = 2.5 V |
VCCB = 3.3 V |
VCCB = 5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||||||
tpd | A | B | 6.9 | 5.7 | 5.3 | 5.5 | ns | ||||
B | A | 7.4 | 6.4 | 6 | 5.8 | ||||||
ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
B | 1 | 1 | 1 | 1 | |||||||
tdis | OE | A | 320 | 320 | 320 | 330 | ns | ||||
B | 150 | 110 | 150 | 110 | |||||||
trA, tfA | A-port rise and fall times | 4.2 | 4.2 | 4.2 | 4.2 | ns | |||||
trB, tfB | B-port rise and fall times | 2.1 | 1.5 | 1.2 | 1.1 | ns |