SCES727C June 2008 – November 2024 TXB0104-Q1
ADVANCE INFORMATION
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | B | 15.9 | 13.1 | 13 | 12.9 | ns | ||||
B | A | 17.2 | 15 | 14.7 | 16.7 | ||||||
ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
B | 1 | 1 | 1 | 1 | |||||||
tdis | OE | A | 340 | 280 | 280 | 300 | ns | ||||
B | 220 | 220 | 220 | 220 | |||||||
trA, tfA | A-port rise and fall times | 7.1 | 7.1 | 7.1 | 7.1 | ns | |||||
trB, tfB | B-port rise and fall times | 6.5 | 5.2 | 4.8 | 4.7 | ns |