SCES650J April 2006 – October 2020 TXB0104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | D, PW | RGY | RUT | GXU, ZXU, NMN | YZT | ||
A1 | 2 | 2 | 2 | A1 | A3 | I/O | Input/output 1. Referenced to VCCA. |
A2 | 3 | 3 | 3 | A2 | B3 | I/O | Input/output 2. Referenced to VCCA. |
A3 | 4 | 4 | 4 | A3 | C3 | I/O | Input/output 3. Referenced to VCCA. |
A4 | 5 | 5 | 5 | A4 | D3 | I/O | Input/output 4. Referenced to VCCA. |
B1 | 13 | 13 | 10 | C1 | A1 | I/O | Input/output 1. Referenced to VCCB. |
B2 | 12 | 12 | 9 | C2 | B1 | I/O | Input/output 2. Referenced to VCCB. |
B3 | 11 | 11 | 8 | C3 | C1 | I/O | Input/output 3. Referenced to VCCB. |
B4 | 10 | 10 | 7 | C4 | D1 | I/O | Input/output 4. Referenced to VCCB. |
GND | 7 | 7 | 6 | B4 | D2 | — | Ground |
NC | 6, 9 | 6,9 | — | — | — | — | No connection. Not internally connected. |
OE | 8 | 8 | 12 | B3 | C2 | I | Tri-state output-mode enable. Pull OE low to place all outputs in tri-state mode. Referenced to VCCA. |
VCCA | 1 | 1 | 1 | B2 | B2 | — | A-port supply voltage 1.2 V ≤ VCCA ≤ 3.6 V and VCCA ≤ VCCB. |
VCCB | 14 | 14 | 11 | B1 | A2 | — | B-port supply voltage 1.65 V ≤ VCCB ≤ 5.5 V. |
Thermal pad | — | — | — | — | — | For the RGY package, the exposed center thermal pad must either be connected to Ground or left electrically open. |
A | B | C | |
---|---|---|---|
4 | A4 | GND | B4 |
3 | A3 | OE | B3 |
2 | A2 | VCCA | B2 |
1 | A1 | VCCB | B1 |
3 | 2 | 1 | |
---|---|---|---|
D | A4 | GND | B4 |
C | A3 | OE | B3 |
B | A2 | VCCA | B2 |
A | A1 | VCCB | B1 |