SCES650J April 2006 – October 2020 TXB0104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | Propagation delay time | A-to-B | 1.4 | 12.9 | 1.2 | 10.1 | 1.1 | 10 | 0.8 | 9.9 | ns |
B-to-A | 0.9 | 14.2 | 0.7 | 12 | 0.4 | 11.7 | 0.3 | 13.7 | |||
ten | Enable time | OE-to-A | 1 | 1 | 1 | 1 | µs | ||||
OE-to-B | 1 | 1 | 1 | 1 | |||||||
tdis | Disable time | OE-to-A | 5.9 | 31 | 5.7 | 25.9 | 5.6 | 23 | 5.7 | 22.4 | ns |
OE-to-B | 5.4 | 30.3 | 4.9 | 22.8 | 4.8 | 20 | 4.9 | 19.5 | |||
trA, tfA | Input rise time, input fall time | A-port rise and fall times | 1.4 | 5.1 | 1.4 | 5.1 | 1.4 | 5.1 | 1.4 | 5.1 | ns |
trB, tfB | Input rise time, input fall time | B-port rise and fall times | 0.9 | 4.5 | 0.6 | 3.2 | 0.5 | 2.8 | 0.4 | 2.7 | ns |
tSK(O) | Skew (time), output | Channel-to-channel skew | 0.5 | 0.5 | 0.5 | 0.5 | ns | ||||
Maximum data rate | 40 | 40 | 40 | 40 | Mbps |