SCES791A August   2009  – April 2018 TXB0106-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Operating Circuit
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements – VCCA = 1.2 V, TA = 25°C
    7. 6.7  Timing Requirements – VCCA = 1.5 V ± 0.1 V
    8. 6.8  Timing Requirements – VCCA = 1.8 V ± 0.15 V
    9. 6.9  Timing Requirements – VCCA = 2.5 V ± 0.2 V
    10. 6.10 Timing Requirements – VCCA = 3.3 V ± 0.3 V
    11. 6.11 Switching Characteristics –VCCA = 1.2 V, TA = 25°C
    12. 6.12 Switching Characteristics – VCCA = 1.5 V ± 0.1 V
    13. 6.13 Switching Characteristics – VCCA = 1.8 V ± 0.15 V
    14. 6.14 Switching Characteristics – VCCA = 2.5 V ± 0.2 V
    15. 6.15 Switching Characteristics – VCCA = 3.3 V ± 0.3 V
    16. 6.16 Operating Characteristics
    17. 6.17 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Power Up
      4. 8.3.4 Output Load Considerations
      5. 8.3.5 Enable and Disable
      6. 8.3.6 Pullup or Pulldown Resistors on I/O Lines
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Architecture

The TXB0106-Q1 architecture (see Figure 5) does not require a direction-control signal to control the direction of data flow from A to B or from B to A. In a dc state, the output drivers of the TXB0106-Q1 device can maintain a high or low, but are designed to be weak, so that they can be overdriven by an external driver when data on the bus starts flowing in the opposite direction.

The output one-shots detect rising or falling edges on the A or B ports. During a rising edge, the one-shot turns on the PMOS transistors (T1, T3) for a short duration, which speeds up the low-to-high transition. Similarly, during a falling edge, the one-shot turns on the NMOS transistors (T2, T4) for a short duration, which speeds up the high-to-low transition. The typical output impedance during output transition is 70 Ω at VCCO = 1.2 V to 1.8 V, 50 Ω at VCCO = 1.8 V to 3.3 V, and 40 Ω at VCCO = 3.3 V to 5 V.

TXB0106-Q1 arch_t55a_ces709.gifFigure 5. Architecture of the TXB0106-Q1 I/O Cell