SCES791A August 2009 – April 2018 TXB0106-Q1
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1. And make sure that VCCA ≤ VCCB.
DESIGN PARAMETERS | EXAMPLE VALUE | |||
---|---|---|---|---|
Input voltage range | 1.2 V to 3.6 V | |||
Output voltage range | 1.65 V to 5.5 V |