SCES791A August 2009 – April 2018 TXB0106-Q1
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCCB = 1.8 V
± 0.15 V |
VCCB = 2.5 V
± 0.2 V |
VCCB = 3.3 V
± 0.3 V |
VCCB = 5 V
± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | B | 1.4 | 13.5 | 1.2 | 10.5 | 1.1 | 10.5 | 0.8 | 10.1 | ns |
B | A | 0.9 | 15.2 | 0.7 | 13.8 | 0.4 | 13.8 | 0.3 | 13.7 | ||
ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
B | 1 | 1 | 1 | 1 | |||||||
tdis(1) | OE | A | 6.6 | 33 | 6.4 | 25.3 | 6.1 | 23.1 | 5.9 | 24.6 | ns |
B | 6.6 | 35.6 | 5.8 | 25.6 | 5.5 | 22.1 | 5.6 | 20.6 | |||
trA, tfA | A-port rise and fall times | 0.8 | 6.5 | 0.8 | 6.3 | 0.8 | 6.3 | 0.8 | 6.3 | ns | |
trB, tfB | B-port rise and fall times | 1 | 7.3 | 0.7 | 4.9 | 0.7 | 4.6 | 0.6 | 4.6 | ns | |
tSK(O) | Channel-to-channel skew | 2.6 | 1.9 | 1.6 | 1.3 | ns | |||||
Max data rate | 50 | 50 | 50 | 50 | Mbps |