SCES955 September 2023 TXH0137D-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOL | Low-level output voltage | VI ≥ 1.5 V | IOL = 100 mA | 210 | 450 | mV | |
IOZ | Hi-z output current | VO = 30 V, VI ≤ 0.9 V | 10 | 500 | nA | ||
VF | Clamp forward voltage | IF = 100 mA | 1 | V | |||
II | Input leakage current | VI = 0 V – 5 V | 10 | μA | |||
ICC | Supply current | VCC = 6.5 V – 30 V | 17 | 30 | μA |