SCES955 September 2023 TXH0137D-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The TXH0137D-Q1 inputs are specified for standard 1.8 V through 5 V CMOS logic interface and can tolerate up to 30 V. With its input threshold levels, this device can be used with TTL logic. The device features a 1-MΩ input pull-down resistor and a 50-kΩ series resistor allowing for floating or noisy inputs and eliminating the need for slew or input transition rate requirements.