SCES966 June 2024 TXS0101-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 8-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 1.2 to 3.6V |
Output voltage range | 1.65 to 5.5V |