SCES966 June 2024 TXS0101-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tPHL | Propagation Delay (High-to-Low) | A | B | Push-Pull | -40°C to 125°C | 6 | 3.2 | 3.7 | 3.8 | ns | ||||||||
Open-Drain | -40°C to 125°C | 7 | 6.3 | 6 | 5.8 | |||||||||||||
tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | -40°C to 125°C | 3 | 3.5 | 4.1 | 4.4 | ns | ||||||||
Open-Drain | -40°C to 125°C | 250 | 250 | 206 | 190 | |||||||||||||
tPHL | Propagation Delay (High-to-Low) | B | A | Push-Pull | -40°C to 125°C | 5 | 3 | 3.6 | 4.3 | ns | ||||||||
Open-Drain | -40°C to 125°C | 6 | 4.7 | 4.2 | 4 | |||||||||||||
tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | -40°C to 125°C | 10 | 2.5 | 1.6 | 1 | ns | ||||||||
Open-Drain | -40°C to 125°C | 170 | 170 | 140 | 103 | |||||||||||||
ten | Enable Time | OE | A or B | Push-Pull | -40°C to 125°C | 250 | 200 | 200 | 250 | ns | ||||||||
tdis | Disable Time | -40°C to 125°C | 250 | 200 | 200 | 200 | ||||||||||||
trA | Output Rise Time | B | A | Push-Pull | -40°C to 125°C | 13 | 7.8 | 6.6 | 6.0 | ns | ||||||||
Open-Drain | -40°C to 125°C | 150 | 149 | 121 | 89 | |||||||||||||
trB | Output Rise Time | A | B | Push-Pull | -40°C to 125°C | 13 | 8.3 | 7.2 | 6.1 | ns | ||||||||
Open-Drain | -40°C to 125°C | 160 | 151 | 112 | 64 | |||||||||||||
tfA | Output Fall Time | B | A | Push-Pull | -40°C to 125°C | 7 | 5.7 | 5.5 | 5.3 | ns | ||||||||
Open-Drain | -40°C to 125°C | 9 | 6.9 | 6.2 | 5.8 | |||||||||||||
tfB | Output Fall Time | A | B | Push-Pull | -40°C to 125°C | 10 | 7.8 | 6.7 | 6.6 | ns | ||||||||
Open-Drain | -40°C to 125°C | 9 | 8.8 | 9.4 | 10.4 |