SCES966 June 2024 TXS0101-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tPHL | Propagation Delay (High-to-Low) | A | B | Push-Pull | -40°C to 125°C | 6 | 5 | 2.4 | 3.1 | ns | ||||||||
Open-Drain | -40°C to 125°C | 6 | 5 | 4.2 | 4.6 | |||||||||||||
tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | -40°C to 125°C | 4 | 4 | 4.2 | 4.4 | ns | ||||||||
Open-Drain | -40°C to 125°C | 210 | 210 | 204 | 165 | |||||||||||||
tPHL | Propagation Delay (High-to-Low) | B | A | Push-Pull | -40°C to 125°C | 5 | 4 | 2.5 | 3.3 | ns | ||||||||
Open-Drain | -40°C to 125°C | 130 | 130 | 124 | 97 | |||||||||||||
tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | -40°C to 125°C | 12 | 6 | 2.5 | 2.6 | ns | ||||||||
Open-Drain | -40°C to 125°C | 150 | 150 | 139 | 105 | |||||||||||||
ten | Enable Time | OE | A or B | Push-Pull | -40°C to 125°C | 250 | 250 | 200 | 250 | ns | ||||||||
tdis | Disable Time | -40°C to 125°C | 200 | 200 | 200 | 200 | ||||||||||||
trA | Output Rise Time | B | A | Push-Pull | -40°C to 125°C | 14 | 13 | 6.1 | 5.5 | ns | ||||||||
Open-Drain | -40°C to 125°C | 120 | 120 | 116 | 85 | |||||||||||||
trB | Output Rise Time | A | B | Push-Pull | -40°C to 125°C | 12 | 9 | 6.4 | 7.4 | ns | ||||||||
Open-Drain | -40°C to 125°C | 120 | 120 | 116 | 72 | |||||||||||||
tfA | Output Fall Time | B | A | Push-Pull | -40°C to 125°C | 8 | 6 | 5.4 | 5 | ns | ||||||||
Open-Drain | -40°C to 125°C | 9 | 7 | 6.1 | 5.7 | |||||||||||||
tfB | Output Fall Time | A | B | Push-Pull | -40°C to 125°C | 8 | 8 | 7.4 | 7.6 | ns | ||||||||
Open-Drain | -40°C to 125°C | 8 | 7 | 7.6 | 8.3 |