SCES854A May   2014  – September 2017 TXS0102-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements — VCCA = 1.8 V ± 0.15 V
    7. 6.7  Timing Requirements — VCCA = 2.5 V ± 0.2 V
    8. 6.8  Timing Requirements — VCCA = 3.3 V ± 0.3 V
    9. 6.9  Switching Characteristics — VCCA = 1.8 V ± 0.15 V
    10. 6.10 Switching Characteristics — VCCA = 2.5 V ± 0.2 V
    11. 6.11 Switching Characteristics — VCCA = 3.3 V ± 0.3 V
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Load Circuits
    2. 7.2 Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Power Up
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup and Pulldown Resistors on I/O Lines
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Parameter Measurement Information

Load Circuits

TXS0102-Q1 pmi_push-pull_sces854.gif Figure 4. Data Rate, Pulse Duration, Propagation Delay, Output Rise-Time and Fall-Time Measurement Using a Push-Pull Driver
TXS0102-Q1 pmi_open-drain_sces854.gif Figure 5. Data Rate, Pulse Duration, Propagation Delay, Output Rise-Time and Fall-Time Measurement Using an Open-Drain Driver
TXS0102-Q1 pmi_load_circuit_sces854.gif
TEST S1
tPZL / tPLZ
(tdis)
2 × VCCO
tPHZ / tPZH
(ten)
Open
Figure 6. Load Circuit for Enable-Time and Disable-Time Measurement
  1. tPLZ and tPHZ are the same as tdis.
  2. tPZL and tPZH are the same as ten.
  3. VCCI is the VCC associated with the input port.
  4. VCCO is the VCC associated with the output port.

Voltage Waveforms

TXS0102-Q1 pmi_waveform_pulse_sces854.gif Figure 7. Pulse Duration
TXS0102-Q1 pmi_waveform_en_dis_sces854.gif Figure 9. Enable and Disable Times
TXS0102-Q1 pmi_waveform_prop_delay_sces854.gif Figure 8. Propagation Delay Times

  1. CL includes probe and jig capacitance.
  2. Waveform 1 in Figure 9 is for an output with internal such that the output is high, except when OE is high (see Figure 6). Waveform 2 in Figure 9 is for an output with conditions such that the output is low, except when OE is high.
  3. All input pulses are supplied by generators having the following characteristics: PRR ≤ 10 MHz, ZO = 50 Ω, dv/dt ≥ 1 V/ns.
  4. The outputs are measured one at a time, with one transition per measurement.
  5. tPLZ and tPHZ are the same as tdis.
  6. tPZL and tPZH are the same as ten.
  7. tPLH and tPHL are the same as tpd.
  8. VCCI is the VCC associated with the input port.
  9. VCCO is the VCC associated with the output port.