SCES640J january 2007 – july 2023 TXS0102
PRODUCTION DATA
VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
Data rate | Push-pull driving | 23 | 24 | Mbps | |||
Open-drain driving | 2 | 2 | |||||
tw | Pulse duration | Push-pull driving (data inputs) | 43 | 41 | ns | ||
Open-drain driving (data inputs) | 500 | 500 |