SCES640J january 2007 – july 2023 TXS0102
PRODUCTION DATA
This two-bit non-inverting translator is a bidirectional voltage-level translator and can be used to establish digital switching compatibility between mixed-voltage systems. It uses two separate configurable power-supply rails, with the A ports supporting operating voltages from 1.65 V to 3.6 V while it tracks the VCCA supply, and the B ports supporting operating voltages from 2.3 V to 5.5 V while it tracks the VCCB supply. This allows the support of both lower and higher logic signal levels while providing bidirectional translation capabilities between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.
When the output-enable (OE) input is low, all I/Os are placed in the high-impedance state, which significantly reduces the power-supply quiescent current consumption.
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TXS0102 | DCT (SSOP, 8) | 2.95 mm × 2.80 mm |
DCU (VSSOP, 8) | 2.30 mm × 2.00 mm | |
DQE (X2SON, 8) | 1.40 mm × 1.00 mm | |
DQM (X2SON, 8) | 1.80 mm × 1.20 mm | |
YZP (DSBGA, 8) | 1.90 mm × 0.90 mm |