SCES640J january 2007 – july 2023 TXS0102
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage(1) | 1.65 | 3.6 | V | ||
VCCB | Supply voltage | 2.3 | 5.5 | V | ||
VIH | High-level input voltage | A-port I/Os | VCCA = 1.65 V to 1.95 V
VCCB = 2.3 V to 5.5 V | VCCI – 0.2 | VCCI | V |
VCCA = 1.65 V to 3.6 V VCCB = 2.3 V to 5.5 V | VCCI – 0.4 | VCCI | ||||
B-port I/Os | VCCA = 1.65 V to 3.6 V VCCB = 2.3 V to 5.5 V | VCCI – 0.4 | VCCI | V | ||
OE input | VCCA = 1.65 V to 3.6 V VCCB = 2.3 V to 5.5 V | VCCA × 0.65 | 5.5 | V | ||
VIL(2) | Low-level input voltage | A-port I/Os | VCCA = 1.65 V to 3.6 V VCCB = 2.3 V to 5.5 V | 0 | 0.15 | V |
B-port I/Os | VCCA = 1.65 V to 3.6 V VCCB = 2.3 V to 5.5 V | 0 | 0.15 | V | ||
OE input | VCCA = 1.65 V to 3.6 V VCCB = 2.3 V to 5.5 V | 0 | VCCA × 0.35 | V | ||
Δt/Δv | Input transition rise or fall rate | A-port I/Os push-pull driving | VCCA = 1.65 V to 3.6 V VCCB = 2.3 V to 5.5 V | 10 | ns/V | |
B-port I/Os push-pull driving | VCCA = 1.65 V to 3.6 V VCCB = 2.3 V to 5.5 V | 10 | ns/V | |||
Control input | VCCA = 1.65 V to 3.6 V VCCB = 2.3 V to 5.5 V | 10 | ns/V | |||
TA | Operating free-air temperature | –40 | 85 | °C |