SCES640J january 2007 – july 2023 TXS0102
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCCA | –0.5 | 4.6 | V | |
Supply voltage range, VCCB | –0.5 | 6.5 | V | |
Input voltage range, VI(2) | A port | –0.5 | 4.6 | V |
B port | –0.5 | 6.5 | ||
Voltage range applied to any output in the high-impedance or power-off state, VO(2) | A port | –0.5 | 4.6 | V |
B port | –0.5 | 6.5 | ||
Voltage range applied to any output in the high or low state, VO(2)(3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | ||
Input clamp current, IIK | VI < 0 | –50 | mA | |
Output clamp current, IOK | VO < 0 | –50 | mA | |
Continuous output current, IO | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | ||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |