SCES640J january 2007 – july 2023 TXS0102
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCB = 2.5 V ±0.2 V | VCCB = 3.3 V ±0.2 V | VCCB = 3.3 V ±0.2 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPHL | Propagation delay time high-to-low output | A-to-B | Push-pull driving | 5.3 | 5.4 | 6.8 | ns | |||
Open-drain driving | 2.3 | 8.8 | 2.4 | 9.6 | 2.6 | 10 | ||||
tPLH | Propagation delay time low-to-high output | A-to-B | Push-pull driving | 6.8 | 7.1 | 7.5 | ns | |||
Open-drain driving | 45 | 260 | 36 | 208 | 27 | 198 | ||||
tPHL | Propagation delay time high-to-low output | B-to-A | Push-pull driving | 4.4 | 4.5 | 4.7 | ns | |||
Open-drain driving | 1.9 | 5.3 | 1.1 | 4.4 | 1.2 | 4 | ||||
tPLH | Propagation delay time low-to-high output | B-to-A | Push-pull driving | 5.3 | 4.5 | 0.5 | ns | |||
Open-drain driving | 45 | 175 | 36 | 140 | 27 | 102 | ||||
ten | Enable time | OE-to-A or B | 200 | 200 | 200 | ns | ||||
tdis | Disable time | OE-to-A or B | 50 | 40 | 35 | ns | ||||
trA | Input rise time | A port rise time | Push-pull driving | 3.2 | 9.5 | 2.3 | 9.3 | 2 | 7.6 | ns |
Open-drain driving | 38 | 165 | 30 | 132 | 22 | 95 | ||||
trB | Input rise time | B port rise time | Push-pull driving | 4 | 10.8 | 2.7 | 9.1 | 2.7 | 7.6 | ns |
Open-drain driving | 34 | 145 | 23 | 106 | 10 | 58 | ||||
tfA | Input fall time | A port fall time | Push-pull driving | 2 | 5.9 | 1.9 | 6 | 1.7 | 13.3 | ns |
Open-drain driving | 4.4 | 6.9 | 4.3 | 6.4 | 4.2 | 6.1 | ||||
tfB | Input fall time | B port fall time | Push-pull driving | 2.9 | 13.8 | 2.8 | 16.2 | 2.8 | 16.2 | ns |
Open-drain driving | 6.9 | 13.8 | 7.5 | 16.2 | 7 | 16.2 | ||||
tSK(O) | Skew (time), output | Channel -to- channel skew | 0.7 | 0.7 | 0.7 | ns | ||||
Maximum data rate | Push-pull driving | 21 | 22 | 24 | Mbps | |||||
Open-drain driving | 2 | 2 | 2 |