SCES640J january 2007 – july 2023 TXS0102
PRODUCTION DATA
VCCB = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
Data rate | Push-pull driving | 20 | 22 | 24 | Mbps | ||||
Open-drain driving | 2 | 2 | 2 | ||||||
tw | Pulse duration | Push-pull driving (data inputs) | 50 | 45 | 41 | ns | |||
Open-drain driving (data inputs) | 500 | 500 | 500 |