SCES640J january 2007 – july 2023 TXS0102
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1. And make sure the VCCA ≤ VCCB.
DESIGN PARAMETER | EXAMPLE VALUE | |||
---|---|---|---|---|
Input voltage range | 1.65 to 3.6 V | |||
Output voltage range | 2.3 to 5.5 V |