SCES973A June 2024 – September 2024 TXS0102V-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 5 | I/O | Input/output A. Referenced to VCCA. |
A2 | 4 | I/O | Input/output A. Referenced to VCCA. |
B1 | 8 | I/O | Input/output B. Referenced to VCCB. |
B2 | 1 | I/O | Input/output B. Referenced to VCCB. |
GND | 2 | — | Ground |
OE | 6 | I | Output enable (active High). Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
VCCA | 3 | P | A-port supply voltage. 1.65V ≤ VCCA ≤ 3.6V and VCCA ≤ VCCB |
VCCB | 7 | P | B-port supply voltage. 2.3V ≤ VCCB ≤ 5.5V |