SCES962 June 2024 TXS0102V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Each A-port I/O has an internal 10kΩ pullup resistor to VCCA, and each B-port I/O has an internal 10kΩ pullup resistor to VCCB. If a smaller value of pullup resistor is required, an external resistor must be added from the I/O to VCCA or VCCB (in parallel with the internal 10kΩ resistors). Adding lower value pull-up resistors will effect VOL levels, however. The internal pull-ups of the TXS0102V are disabled when the OE pin is low.