SCES962 June 2024 TXS0102V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VOHA | Port A output high voltage (3) | IOH = –20 uA | 1.65V to 3.6V | 2.3V to 5.5V | 0.67 x VCCA | 0.67 x VCCA | V | ||||
VOLA | Port A output low voltage (4) | IOL = 1 mA | 1.65V to 3.6V | 2.3V to 5.5V | 0.4 | 0.4 | V | ||||
VOHB | Port B output high voltage | IOH = –20 uA | 1.65V to 3.6V | 2.3V to 5.5V | 0.67 x VCCB | 0.67 x VCCB | V | ||||
VOLB | Port B output low voltage (4) | IOL = 1 mA | 1.65V to 3.6V | 2.3V to 5.5V | 0.4 | 0.4 | V | ||||
II | Input leakage current | OE VI = VCC or GND |
1.65V to 3.6V | 2.3V to 5.5V | 1 | 2 | µA | ||||
Ioff | Partial power down current | A port | 0V | 0V to 5.5V | 1 | 2 | µA | ||||
B port | 0V to 3.6V | 0V | 1 | 2 | µA | ||||||
IOZ | Tri-state output current | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = GND |
1.65V to 3.6V | 2.3V to 5.5V | –2 | 2 | –2 | 2 | µA | ||
ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 3 | 3 | µA | ||||
0V | 5.5V | –3 | –3 | ||||||||
3.6V | 0V | 2.2 | 2.2 | ||||||||
ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 12 | 12 | µA | ||||
0V | 5.5V | 5 | 5 | ||||||||
3.6V | 0V | –1 | –1 | ||||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 14.4 | 14.4 | µA | ||||
Ci | Input Capacitance | OE | 3.3V | 3.3V | 2.5 | 3.5 | pF | ||||
Cio | A or B port | OE = GND, VO = 1.65V DC +1MHz -16 dBm sine wave | 3.3V | 3.3V | 10 | pF | |||||
A port | 5 | 6 | |||||||||
B port | 6 | 7.5 |