SCES962 June 2024 TXS0102V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
3.3 ± 0.3V | 5.0 ± 0.5V | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPHL | Propagation Delay (High-to-Low) | A | B | Push-Pull | 2.4 | 3.1 | ns | ||||
Open-Drain | 4.2 | 4.6 | |||||||||
tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | 4 | 4 | ns | ||||
Open-Drain | 204 | 165 | |||||||||
tPHL | Propagation Delay (High-to-Low) | B | A | Push-Pull | 2.5 | 3.3 | ns | ||||
Open-Drain | 124 | 97 | |||||||||
tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | 2.5 | 2.6 | ns | ||||
Open-Drain | 139 | 105 | |||||||||
ten | Enable Time | OE | A or B | -40°C to 85°C | 200 | 200 | ns | ||||
Disable Time | OE | A or B | 250 | 250 | |||||||
trA | Output Rise Time | B | A | Push-Pull | 5 | 4 | ns | ||||
Open-Drain | 116 | 85 | |||||||||
trB | Output Rise Time | A | B | Push-Pull | 6 | 7 | ns | ||||
Open-Drain | 117 | 116 | |||||||||
tfA | Output Fall Time | B | A | Push-Pull | 5.4 | 5 | ns | ||||
Open-Drain | 6 | 5 | |||||||||
tfB | Output Fall Time | A | B | Push-Pull | 7.4 | 7.6 | ns | ||||
Open-Drain | 7 | 8 |