SCES853E November 2013 – October 2023 TXS0104E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
tPHL(A-B) | Propagation delay time (high to low), from A (input) to B (output) See Figure 7-5 | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 6 | ns | |
VCCB = 3.3 V ± 0.3 V | 5.8 | |||||
VCCB = 5 V ± 0.5 V | 5.8 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 8.8 | ||||
VCCB = 3.3 V ± 0.3 V | 9.6 | |||||
VCCB = 5 V ± 0.5 V | 10 | |||||
tPHL(B-A) | Propagation delay time (high to low), from B (input) to A (output) See Figure 7-5 | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 4.4 | ||
VCCB = 3.3 V ± 0.3 V | 4.5 | |||||
VCCB = 5 V ± 0.5 V | 4.7 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 5.3 | ||||
VCCB = 3.3 V ± 0.3 V | 4.4 | |||||
VCCB = 5 V ± 0.5 V | 4 | |||||
tPLH(A-B) | Propagation delay time (low to high), from A (input) to B (output) See Figure 7-5 | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 7.7 | ns | |
VCCB = 3.3 V ± 0.3 V | 6.8 | |||||
VCCB = 5 V ± 0.5 V | 7 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 50 | ||||
VCCB = 3.3 V ± 0.3 V | 26 | |||||
VCCB = 5 V ± 0.5 V | 33 | |||||
tPLH(B-A) | Propagation delay time (low to high), from B (input) to A (output) See Figure 7-5 | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 5.3 | ||
VCCB = 3.3 V ± 0.3 V | 4.5 | |||||
VCCB = 5 V ± 0.5 V | 0.5 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 36 | ||||
VCCB = 3.3 V ± 0.3 V | 16 | |||||
VCCB = 5 V ± 0.5 V | 20 | |||||
ten(OE-A) ten(OE-B) | Enable time, from OE (input) to A or B (output) | VCCB = 2.5 V ± 0.2 V | 200 | ns | ||
VCCB = 3.3 V ± 0.3 V | 200 | |||||
VCCB = 5 V ± 0.5 V | 200 | |||||
tdis(OE-A) tdis(OE-B) | Disable time, from OE (input) to A or B (output) | VCCB = 2.5 V ± 0.2 V | 200 | ns | ||
VCCB = 3.3 V ± 0.3 V | 200 | |||||
VCCB = 5 V ± 0.5 V | 200 | |||||
tr(Ax) | Rise time, A port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 9.5 | ns | |
VCCB = 3.3 V ± 0.3 V | 9.3 | |||||
VCCB = 5 V ± 0.5 V | 15 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 38 | 199 | |||
VCCB = 3.3 V ± 0.3 V | 30 | 150 | ||||
VCCB = 5 V ± 0.5 V | 22 | 109 | ||||
tr(Bx) | Rise time, B port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 10.8 | ns | |
VCCB = 3.3 V ± 0.3 V | 9.1 | |||||
VCCB = 5 V ± 0.5 V | 7.6 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 34 | 186 | |||
VCCB = 3.3 V ± 0.3 V | 23 | 112 | ||||
VCCB = 5 V ± 0.5 V | 10 | 58 | ||||
tf(Ax) | Fall time, A port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 5.9 | ns | |
VCCB = 3.3 V ± 0.3 V | 6 | |||||
VCCB = 5 V ± 0.5 V | 13.3 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 6.9 | ||||
VCCB = 3.3 V ± 0.3 V | 6.4 | |||||
VCCB = 5 V ± 0.5 V | 6.1 | |||||
tf(Bx) | Fall time, B port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 7.6 | ||
VCCB = 3.3 V ± 0.3 V | 7.5 | |||||
VCCB = 5 V ± 0.5 V | 8.8 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 13.8 | ||||
VCCB = 3.3 V ± 0.3 V | 16.2 | |||||
VCCB = 5 V ± 0.5 V | 16.2 | |||||
tsk | Channel-to-channel skew | VCCB = 2.5 V ± 0.2 V | 1 | ns | ||
VCCB = 3.3 V ± 0.3 V | 1 | |||||
VCCB = 5 V ± 0.5 V | 1 | |||||
Maximum data rate | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 18 | Mbps | ||
VCCB = 3.3 V ± 0.3 V | 21 | |||||
VCCB = 5 V ± 0.5 V | 23 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 2 | ||||
VCCB = 3.3 V ± 0.3 V | 2 | |||||
VCCB = 5 V ± 0.5 V | 2 |