SCES853E November 2013 – October 2023 TXS0104E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 9-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 1.65 to 3.6 V |
Output voltage range | 2.3 to 5.5 V |