Refer to the PDF data sheet for device specific package drawings
Qualified for automotive applications
AEC-Q100 qualified with the following results:
Device temperature grade 1: 40°C to +125°C ambient operating temperature range
Device HBM ESD Classification Level 2
Device CDM ESD Classification Level C6
Automotive infotainment, advance driver assistance systems (ADAS)
Isolates and level translates between main processor and peripheral modules
I2C or 1-wire voltage-level translation
This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65V to 3.6V. VCCA must be less than or equal to VCCB. The B port is designed to track VCCB. VCCB accepts any supply voltage from 2.3V to 5.5V. This allows for low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
The TXS0104V-Q1 is designed so that the OE input circuit is supplied by VCCA.
For the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TXS0104V-Q1 | PW (TSSOP, 14) | 5mm × 6.4mm |
BQA (WQFN, 12) | 3mm × 2.5mm | |
RUT (UQFN, 12) | 2mm × 1.7mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 2 | I/O | Input/output A1. Referenced to VCCA. |
A2 | 3 | I/O | Input/output A2. Referenced to VCCA. |
A3 | 4 | I/O | Input/output A3. Referenced to VCCA. |
A4 | 5 | I/O | Input/output A4. Referenced to VCCA. |
B1 | 13 | I/O | Input/output B1. Referenced to VCCB. |
B2 | 12 | I/O | Input/output B2. Referenced to VCCB. |
B3 | 11 | I/O | Input/output B3. Referenced to VCCB. |
B4 | 10 | I/O | Input/output B4. Referenced to VCCB. |
GND | 7 | — | Ground |
OE | 8 | I | 3-state output-mode enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
VCCA | 1 | — | A-port supply voltage. 1.65V ≤ VCCA ≤ 3.6V and VCCA ≤ VCCB. |
VCCB | 14 | — | B-port supply voltage. 2.3V ≤ VCCB ≤ 5.5V. |
Thermal Pad | — | For the RGY package, the exposed center thermal pad must be connected to ground |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 2 | I/O | Input/output A1. Referenced to VCCA. |
A2 | 3 | I/O | Input/output A2. Referenced to VCCA. |
A3 | 4 | I/O | Input/output A3. Referenced to VCCA. |
A4 | 5 | I/O | Input/output A4. Referenced to VCCA. |
B1 | 10 | I/O | Input/output B1. Referenced to VCCB. |
B2 | 9 | I/O | Input/output B2. Referenced to VCCB. |
B3 | 8 | I/O | Input/output B3. Referenced to VCCB. |
B4 | 7 | I/O | Input/output B4. Referenced to VCCB. |
GND | 6 | — | Ground |
OE | 12 | I | 3-state output-mode enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
VCCA | 1 | — | A-port supply voltage. 1.65V ≤ VCCA ≤ 3.6V and VCCA ≤ VCCB. |
VCCB | 11 | — | B-port supply voltage. 2.3V ≤ VCCB ≤ 5.5V. |