SCES861F June 2015 – November 2024 TXS0108E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VCCB = 3.3V ± 0.3V | VCC = 5V ± 0.5V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
Data rate | Push-pull | 100 | 110 | Mbps | ||||
Open-drain | 0.8 | 1.2 | ||||||
tw | Pulse duration | Data inputs | Push-pull | 10 | 9.1 | ns | ||
Open-drain | 1250 | 833 |