SCES642L December 2007 – November 2024 TXS0108E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA = 1.5V, VCCB = 1.5V | VCCA = 1.8V, VCCB = 1.8V | VCCA = 2.5V, VCCB = 2.5V | VCCA = 2.5V, VCCB = 2.5V | VCCA = 3.3V, VCCB = 3.3V | UNIT | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||||
CpdA | Power dissipation capacitance | CL = 0 f = 10 MHz tr= tf= 1ns OE = VCCA (outputs enabled) | A-port input, B-port output | 5.9 | 5.9 | 6.7 | 6.9 | 8 | pF | |||||||||||||
B-port input, A-port output | 9.9 | 9.7 | 9.7 | 9.4 | 9.8 | |||||||||||||||||
CpdB | Power dissipation capacitance | A-port input, B-port output | 21.5 | 20.8 | 21 | 23.4 | 23 | |||||||||||||||
B-port input, A-port output | 16.7 | 16.8 | 17.8 | 20.8 | 20.9 | |||||||||||||||||
CpdA | Power dissipation capacitance | CL = 0 f = 10 MHz tr= tf= 1ns OE = VCCA (outputs enabled) | A-port input, B-port output | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | pF | |||||||||||||
B-port input, A-port output | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | |||||||||||||||||
CpdB | Power dissipation capacitance | A-port input, B-port output | 0.01 | 0.01 | 0.01 | 0.03 | 0.02 | |||||||||||||||
B-port input, A-port output | 0.01 | 0.01 | 0.01 | 0.03 | 0.02 |