SCES642L December 2007 – November 2024 TXS0108E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA (V) | VCCB (V) | TA = 25°C | TA = –40°C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||
VOHA | Port A output high voltage | IOH = –20μA VIB ≥ VCCB – 0.4V | 1.4 | 1.65 to 5.5 | VCCA × 0.67 | V | ||||
VOLA | Port A output low voltage | IOL = 180μA, VIB ≤ 0.15V | 1.4 | 1.65 to 5.5 | 0.4 | V | ||||
IOL = 220μA, VIB ≤ 0.15V | 1.65 | 1.65 to 5.5 | 0.4 | |||||||
IOL = 300μA, VIB ≤ 0.15V | 2.3 | 1.65 to 5.5 | 0.4 | |||||||
IOL = 400μA, VIB ≤ 0.15V | 3 | 1.65 to 5.5 | 0.55 | |||||||
VOHB | Port B output high voltage | IOH = –20μA, VIA ≥ VCCA – 0.2V | 1.4 | 1.65 to 5.5 | VCCB × 0.67 | V | ||||
VOLB | Port B output low voltage | IOL = 220μA, VIA ≤ 0.15V | 1.4 to 3.6 | 1.65 | 0.4 | V | ||||
IOL = 300μA, VIA ≤ 0.15V | 1.4 to 3.6 | 2.3 | 0.4 | |||||||
IOL = 400μA, VIA ≤ 0.15V | 1.4 to 3.6 | 3 | 0.55 | |||||||
IOL = 620μA, VIA ≤ 0.15V | 1.4 to 3.6 | 4.5 | 0.55 | |||||||
II | Input leakage current | OE: VI = VCCI or GND | 1.4 | 1.65 to 5.5 | –1 | 1 | 2 | μA | ||
IOZ | High-impedance state output current | A or B port | 1.4 | 1.65 to 5.5 | –1 | 1 | –2 | 2 | μA | |
ICCA | VCCA supply current | VI = VO = Open, IO = 0 | 1.4 | 1.65 to 5.5 | 1.5 | –2 | 2 | μA | ||
1.5 to 3.6 | 2.3 to 5.5 | 2 | ||||||||
3.6 | 0 | 2 | ||||||||
0 | 5.5 | –1 | ||||||||
ICCB | VCCB supply current | VI = VO = Open, IO = 0 | 1.4 | 1.65 to 5.5 | 1.5 | μA | ||||
1.5 to 3.6 | 2.3 to 5.5 | 6 | ||||||||
3.6 | 0 | –1 | ||||||||
0 | 5.5 | 1.4 | ||||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND, IO = 0 | 1.4 | 2.3 to 5.5 | 3 | μA | ||||
1.5 to 3.6 | 2.3 to 5.5 | 8 | ||||||||
ICCZA | High-impedance state VCCA supply current | VI = VO = Open, IO = 0, OE = GND | 1.4 | 1.65 to 5.5 | 0.05 | μA | ||||
ICCZB | High-impedance state VCCB supply current | VI = VO = Open, IO = 0, OE = GND | 1.4 | 1.65 to 5.5 | 4 | μA | ||||
Ci | Input capacitance | OE | 3.3 | 3.3 | 4.5 | 5.5 | pF | |||
Cio | Input-to-output internal capacitance | A port | 3.3 | 3.3 | 6 | 7 | pF | |||
B port | 3.3 | 3.3 | 5.5 | 6 |