SCES642L December   2007  – November 2024 TXS0108E

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: TA = –40°C to 85°C
    6. 5.6  Timing Requirements: VCCA = 1.5V ± 0.1 V
    7. 5.7  Timing Requirements: VCCA = 1.8V ± 0.15V
    8. 5.8  Timing Requirements: VCCA = 2.5V ± 0.2V
    9. 5.9  Timing Requirements: VCCA = 3.3V ± 0.3V
    10. 5.10 Switching Characteristics: VCCA = 1.5V ± 0.1V
    11. 5.11 Switching Characteristics: VCCA = 1.8V ± 0.15V
    12. 5.12 Switching Characteristics: VCCA = 2.5V ± 0.2V
    13. 5.13 Switching Characteristics: VCCA = 3.3V ± 0.3V
    14. 5.14 Operating Characteristics: VCCA = 1.5V to 3.3V, VCCB = 1.5V to 3.3V
    15. 5.15 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Load Circuits
    2. 6.2 Voltage Waveforms
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pull-up or Pull-down Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1.      Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Application Information

The TXS0108E can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The device is an excellent choice for use in applications where an open-drain driver is connected to the data I/Os. The device is appropriate for applications where a push-pull driver is connected to the data I/Os, but the TXB0104 device, 4-Bit Bidirectional Voltage-Level Translator might be a better option for such push-pull applications. The device is a semi-buffered auto-direction-sensing voltage translator design is optimized for translation applications (for example, MMC Card Interfaces) that require the system to start out in a low-speed open-drain mode and then switch to a higher speed push-pull mode.