SCES947 August 2022 TXU0101-Q1
PRODMIX
TXU0101-Q1 is a 1-bit, dual-supply noninverting fixed direction voltage level translation device. The A pin is referenced to VCCA logic level, the OE pin can be referenced to either VCCA or VCCB logic levels, and the B pin is referenced to VCCB logic level. The A port can accept input voltages ranging from 1.1 V to 5.5 V, while the B port can also accept input voltages from 1.1 V to 5.5 V. Fixed direction data transmission can occur from A to B when OE is set to high in reference to either supply. When OE is set to low, all output pins are in the high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TXU0101 | SC70 (DCK) (6) | 2.00 mm × 1.25 mm |
SOT-5X3 (DRL) (6)(2) | 1.60 mm × 1.20 mm | |
SON (DRY) (6) | 1.45 mm × 1.00 mm |