SCES947 August 2022 TXU0101-Q1
PRODMIX
The TXU0101-Q1 device can support high data-rate applications. The translated signal data rate can be up to 200 Mbps when the signal is translated from 3.3 V to 5.0 V.