SCES940A February 2022 – May 2024 TXU0101
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The VCCA and VCCB pins can be supplied at any voltage from 1.1V to 5.5V, making the device suitable for translating between any of the voltage nodes (1.2V, 1.5V, 1.8V, 3.3V, and 5.0V).